3151h User Units - AxisX
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
---|---|---|---|---|---|---|---|---|
Highest sub-index supported | 3151h | 0 | Unsigned8 | - | - | Read only | No | v1, v2 |
Position increment in user units - Axis 1 | 3151h | 1 | Unsigned32 | - | - | Read/Write | No | v1, v2 |
Position increment in encoder units - Axis 1 | 3151h | 2 | Unsigned32 | - | - | Read/Write | No | v1, v2 |
Position factor unit - Axis 1 | 3151h | 3 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
Position user unit - Axis 1 | 3151h | 4 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
Velocity increment in user units - Axis 1 | 3151h | 5 | Unsigned32 | - | - | Read/Write | No | v1, v2 |
Velocity increment in encoder units - Axis 1 | 3151h | 6 | Unsigned32 | - | - | Read/Write | No | v1, v2 |
Velocity factor unit - Axis 1 | 3151h | 7 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
Velocity user unit - Axis 1 | 3151h | 8 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
Acceleration increment in user units - Axis 1 | 3151h | 9 | Unsigned32 | - | - | Read/Write | No | v1, v2 |
Acceleration increment in encoder units - Axis 1 | 3151h | 10 | Unsigned32 | - | - | Read/Write | No | v1, v2 |
Acceleration factor unit - Axis 1 | 3151h | 11 | Unsigned8 | - | - | Read/Write | No | v1, v2 |
Acceleration user unit - Axis 1 | 3151h | 12 | Unsigned8 | - | - | Read/Write | No | v1, v2 |